Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile hose connectors designed to connect two hoses together.
  • Frequently used in low pressure suction and discharge applications.
  • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
MATERIAL SPECIFICATIONS
  • SPHM Series Complies with ASTM A53 Grade B welded pipe.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70oF

Weight Each

Standard Carton

N/A 1/2 in N/A 250 psi N/A 0.10 lb N/A 100
N/A 5/8 in N/A 200 psi N/A 0.10 lb N/A 100
N/A 3/4 in N/A 200 psi N/A 0.20 lb N/A 100
N/A 1 in N/A 150 psi N/A 0.30 lb N/A 50
N/A 1 1/4 in N/A 150 psi N/A 0.50 lb N/A 50
N/A 1 1/2 in N/A 125 psi N/A 0.50 lb N/A 40
N/A 2 in N/A 75 psi N/A 0.80 lb N/A 35
N/A 2 1/2 in N/A 75 psi N/A 1.70 lb N/A 20
N/A 3 in N/A 50 psi N/A 2.40 lb N/A 15
N/A 4 in N/A 50 psi N/A 2.90 lb N/A 9
N/A 6 in N/A 25 psi N/A 13.20 lb N/A 4
N/A 8 in N/A 25 psi N/A 20.90 lb N/A 2
N/A 10 in N/A 25 psi N/A 28.63 lb N/A 1
N/A 12 in N/A 25 psi N/A 48.46 lb N/A 1
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1