Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile hose connectors designed to connect two hoses together.
  • Frequently used in low pressure suction and discharge applications.
  • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
MATERIAL SPECIFICATIONS
  • SPHM Series Complies with ASTM A53 Grade B welded pipe.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Versatile hose connectors designed to connect two hoses together.
  • Frequently used in low pressure suction and discharge applications.
  • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • SPHM Series Complies with ASTM A53 Grade B welded pipe.

Specifications

Size

N/A 1 1/2 in

PSI Rating at 70oF

N/A 125 psi

Weight Each

N/A 0.50 lb

Standard Carton

N/A 40

Package Type

N/A Each

Type

N/A Mender

Brand

N/A Kuriyama

Series

N/A SPHM

Material

N/A Zinc Plated Steel

End Type

N/A Hose Shank

Second End Type

N/A Hose Shank