Hose Mender SSHM Series
Menders
FEATURES AND ADVANTAGES
- Versatile hose connectors designed to connect two hoses together.
- Frequently used in low pressure suction and discharge applications.
- Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
- SSHM Series Complies with ASTM A276 grade 316 welded pipe.
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SSHM050 | Size N/A 1/2 in | PSI Rating at 70oF N/A 250 psi | Weight Each N/A 0.11 lb | Standard Carton N/A 200 |
| SSHM075 | Size N/A 3/4 in | PSI Rating at 70oF N/A 200 psi | Weight Each N/A 0.22 lb | Standard Carton N/A 200 |
| SSHM100 | Size N/A 1 in | PSI Rating at 70oF N/A 150 psi | Weight Each N/A 0.33 lb | Standard Carton N/A 100 |
| SSHM125 | Size N/A 1 1/4 in | PSI Rating at 70oF N/A 150 psi | Weight Each N/A 0.56 lb | Standard Carton N/A 80 |
| SSHM150 | Size N/A 1 1/2 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.62 lb | Standard Carton N/A 60 |
| SSHM200 | Size N/A 2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 0.85 lb | Standard Carton N/A 50 |
| SSHM250 | Size N/A 2 1/2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 1.90 lb | Standard Carton N/A 20 |
| SSHM300 | Size N/A 3 in | PSI Rating at 70oF N/A 50 psi | Weight Each N/A 2.75 lb | Standard Carton N/A 15 |
| SSHM400 | Size N/A 4 in | PSI Rating at 70oF N/A 50 psi | Weight Each N/A 3.25 lb | Standard Carton N/A 9 |
| SSHM600 | Size N/A 6 in | PSI Rating at 70oF N/A 25 psi | Weight Each N/A 15.45 lb | Standard Carton N/A 9 |