Aluminum Ducting Hose Menders DHM-AL
Menders
For URE-CL, URE-BK, UREH-CL, UREH-BK, VID-CL, and TMOD Series
Part Number |
Material |
Size |
Weight Each |
|---|---|---|---|
| DHM-AL600 | Material N/A Aluminum | Size N/A 6 in | Weight Each N/A 0.28 lb |
| DHM-AL800 | Material N/A Aluminum | Size N/A 8 in | Weight Each N/A 0.38 lb |
| DHM-AL1000 | Material N/A Aluminum | Size N/A 10 in | Weight Each N/A 0.49 lb |
| DHM-AL1200 | Material N/A Aluminum | Size N/A 12 in | Weight Each N/A 0.60 lb |