Stainless Steel Ducting Hose Menders DHM-SS
Menders
For URE-CL, URE-BK, UREH-CL, UREH-BK, VID-CL, and TMOD Series
Part Number |
Material |
Size |
Weight Each |
|---|---|---|---|
| DHM-SS600 | Material N/A Stainless Steel | Size N/A 6 in | Weight Each N/A 0.40 lb |
| DHM-SS800 | Material N/A Stainless Steel | Size N/A 8 in | Weight Each N/A 0.54 lb |
| DHM-SS1000 | Material N/A Stainless Steel | Size N/A 10 in | Weight Each N/A 0.68 lb |
| DHM-SS1200 | Material N/A Stainless Steel | Size N/A 12 in | Weight Each N/A 0.76 lb |