Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

For URE-CL, URE-BK, UREH-CL, UREH-BK, VID-CL, and TMOD Series
Unit of Measure

Specifications

Material

N/A Stainless Steel

Size

N/A 12 in

Weight Each

N/A 0.76 lb

Type

N/A Stainless Steel Ducting Hose Menders

Note

Note

N/A Ducting menders to be used in conjunction with two bridge clamps.