Aluminum Plate Strainers (NPT Threads) APS Series
Kuriyama Onshore Drilling – Couplings & Accessories
FEATURES AND ADVANTAGES
- Designed for use in suction hose applications to protect the pump from clogging.
- "Easy Grip" handle pin design allows for easy assembly.
- Aluminum material to help with rust and corrosion.
- NPT threads to allow for connection with an AL-D camlock. Strainer threads into the female NPT portion of the camlock.
- ASTM B85 grade 383.
Part Number |
Size |
Hole Size |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| APS200 | Size N/A 2 in | Hole Size N/A 0.25 in | Weight Each N/A 0.055 lb | Standard Carton N/A 120 |
| APS300 | Size N/A 3 in | Hole Size N/A 0.25 in | Weight Each N/A 0.088 lb | Standard Carton N/A 90 |
| APS400 | Size N/A 4 in | Hole Size N/A 0.25 in | Weight Each N/A 0.132 lb | Standard Carton N/A 75 |