Funnel Strainer FNS Series
Kuriyama Onshore Drilling – Couplings & Accessories
FEATURES AND ADVANTAGES
- A unique one-piece design includes a pre-attached Buna-N gasket for better sealing and ease of assembly.
- Designed for use with female camlocks.
- 304 stainless steel.
Part Number |
Size |
Length |
Hole Size |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| FNS200 | Size N/A 2 in | Length N/A 3.65 in | Hole Size N/A 0.158 in | Weight Each N/A 0.08 lb | Standard Carton N/A 120 |
| FNS300 | Size N/A 3 in | Length N/A 6.30 in | Hole Size N/A 0.158 in | Weight Each N/A 0.19 lb | Standard Carton N/A 90 |
| FNS400 | Size N/A 4 in | Length N/A 9.50 in | Hole Size N/A 0.158 in | Weight Each N/A 0.45 lb | Standard Carton N/A 65 |