Ground Joints
ground-joints-2
2 Bolt Type Hose Clamps BC2 Series
(7) FEATURES AND ADVANTAGES- Designed for use with ground joint couplings.
- Clamps are manufactured with a lip, which connects with the interlocking collar design found on the ground joint hose shank couplings.
- Clamps are available in 2, 4, and 6 bolt design, which is determined by the hose size.
- Ductile iron plated.
- ASTM A536, Grade 65/45/12.
- +450°F (+232°C)
4 Bolt Type Hose Clamps BC4 Series
(21) FEATURES AND ADVANTAGES- Designed for use with ground joint couplings.
- Clamps are manufactured with a lip, which connects with the interlocking collar design found on the ground joint hose shank couplings.
- Clamps are available in 2, 4, and 6 bolt design, which is determined by the hose size.
- Ductile iron plated.
- ASTM A536, Grade 65/45/12.
- +450°F (+232°C)
6 Bolt Type Hose Clamps BC6 Series
(3) FEATURES AND ADVANTAGES- Designed for use with ground joint couplings.
- Clamps are manufactured with a lip, which connects with the interlocking collar design found on the ground joint hose shank couplings.
- Clamps are available in 2, 4, and 6 bolt design, which is determined by the hose size.
- Ductile iron plated.
- ASTM A536, Grade 65/45/12.
- +450°F (+232°C)
Double Spud with Copper Seal (Male NPS x Male NPS) GDS Series
(6) FEATURES AND ADVANTAGES- Designed for use in medium to high-pressure applications using steam, air, and fluids.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Used in conjunction with interlocking bolt clamps.
- Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
- Ductile iron plated.
- ASTM A536, Grade 65/45/12.
- +450°F (+232°C)
Hose Stem with Wing Nut and Female NPT Spud (Complete Set Consisting of GJS, GJN, GJF) GJ Series
(9) FEATURES AND ADVANTAGES- Designed for use in medium to high-pressure applications using steam, air, and fluids.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Used in conjunction with interlocking bolt clamps.
- Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
- Ductile iron plated.
- ASTM A536, Grade 65/45/12.
- +450°F (+232°C)
Female Spud with Copper Seal (Female NPT x Male NPS) GJF Series
(9) FEATURES AND ADVANTAGES- Designed for use in medium to high-pressure applications using steam, air, and fluids.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Used in conjunction with interlocking bolt clamps.
- Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
- Ductile iron plated.
- ASTM A536, Grade 65/45/12.
- +450°F (+232°C)
Threaded Male Hose Shank (Male NPT x Hose Shank) GJM Series
(9) FEATURES AND ADVANTAGES- Designed for use in medium to high-pressure applications using steam, air, and fluids.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Used in conjunction with interlocking bolt clamps.
- Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
- Ductile iron plated.
- ASTM A536, Grade 65/45/12.
- +450°F (+232°C)
Wing Nut (NPS Threads) GJN Series
(9) FEATURES AND ADVANTAGES- Designed for use in medium to high-pressure applications using steam, air, and fluids.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Used in conjunction with interlocking bolt clamps.
- Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
- Ductile iron plated.
- ASTM A536, Grade 65/45/12.
- +450°F (+232°C)
Hose Stem Only GJS Series
(9) FEATURES AND ADVANTAGES- Designed for use in medium to high-pressure applications using steam, air, and fluids.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Used in conjunction with interlocking bolt clamps.
- Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
- Ductile iron plated.
- ASTM A536, Grade 65/45/12.
- +450°F (+232°C)
Male Spud with Copper Seal (Male NPT x Male NPS) GMS Series
(6) FEATURES AND ADVANTAGES- Designed for use in medium to high-pressure applications using steam, air, and fluids.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Used in conjunction with interlocking bolt clamps.
- Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
- Ductile iron plated.
- ASTM A536, Grade 65/45/12.
- +450°F (+232°C)
Hose Safety Cable Style WC for Hose-to-Hose Service WC Series
(2) FEATURES AND ADVANTAGES- Designed for use in air and steam applications.
- Safety cables minimize damage when there is an accidental separation of an assembly.
- Safety cables reach across the hose fittings providing a safety standby when used on assemblies.
- Spring-loaded loops on the ends of the cables open easily over the fittings or tools providing a firm grip on the hose.
- Wire Rods - Carbon Steel AISI(SAE) 1064.
- Crimp Material - ASTM B 221, Grade Aluminum 6063-T6.
- Spring - Carbon Steel ASTM A29, Grade 1060.
- Washer - Carbon Steel ASTM A29, Grade 1008.
Hose Safety Cable Style WS for Hose-to-Tool Service WS Series
(2) FEATURES AND ADVANTAGES- Designed for use in air and steam applications.
- Safety cables minimize damage when there is an accidental separation of an assembly.
- Safety cables reach across the hose fittings providing a safety standby when used on assemblies.
- Spring-loaded loops on the ends of the cables open easily over the fittings or tools providing a firm grip on the hose.
- Wire Rods - Carbon Steel AISI(SAE) 1064.
- Crimp Material - ASTM B 221, Grade Aluminum 6063-T6.
- Spring - Carbon Steel ASTM A29, Grade 1060.
- Washer - Carbon Steel ASTM A29, Grade 1008.
Threaded Male Hose Shank with Interlocking Collar (NPT Threads) for Use with Crimped Ferrules
(9) /Asset/Threaded-Male-Hose-Shank-with-Interlocking-Collar_GJM-CR.jpg



