Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Item #

Size

Air Crimp

Weight Each

Standard Carton

N/A 1/2 in N/A 600 psi N/A 0.23 lb N/A 200
N/A 3/4 in N/A 600 psi N/A 0.54 lb N/A 100
N/A 1 in N/A 600 psi N/A 0.59 lb N/A 100
N/A 1 1/4 in N/A 600 psi N/A 1.11 lb N/A 32
N/A 1 1/2 in N/A 600 psi N/A 1.21 lb N/A 35
N/A 2 in N/A 600 psi N/A 1.87 lb N/A 25
N/A 2 1/2 in N/A 400 psi N/A 3.57 lb N/A 10
N/A 3 in N/A 400 psi N/A 4.68 lb N/A 8
N/A 4 in N/A 400 psi N/A 8.81 lb N/A 4
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1