Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Kuriyama

Size

N/A 3 in

Air Crimp

N/A 400 psi

Weight Each

N/A 4.68 lb

Standard Carton

N/A 8

Type

N/A Hose Stem

End Type A

N/A 3 in

Note

Note

N/A Ground Joint fittings with interlocking collars are not for use with steam hose.

California Proposition 65 Information

California Proposition 65 Information

N/A   This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/