Unit of Measure
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 1 1/2 in |
Air Crimp |
N/A 600 psi |
Weight Each |
N/A 1.21 lb |
Standard Carton |
N/A 35 |
Type |
N/A Hose Stem |
End Type A |
N/A 1 1/2 in |
California Proposition 65 Information
California Proposition 65 Information |
N/A
This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/
|




This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to