Hose Safety Cable Style WS for Hose-to-Tool Service WS Series
Ground Joints
FEATURES AND ADVANTAGES
- Designed for use in air and steam applications.
- Safety cables minimize damage when there is an accidental separation of an assembly.
- Safety cables reach across the hose fittings providing a safety standby when used on assemblies.
- Spring-loaded loops on the ends of the cables open easily over the fittings or tools providing a firm grip on the hose.
- Wire Rods - Carbon Steel AISI(SAE) 1064.
- Crimp Material - ASTM B 221, Grade Aluminum 6063-T6.
- Spring - Carbon Steel ASTM A29, Grade 1060.
- Washer - Carbon Steel ASTM A29, Grade 1008.
Part Number |
Hose ID Range |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| WS-1 | Hose ID Range N/A 1/2 to 1 1/4 in | Size N/A 1/8 in | Weight Each N/A 0.17 lb | Standard Carton N/A 200 |
| WS-2 | Hose ID Range N/A 1 1/2 to 3 in | Size N/A 1/4 in | Weight Each N/A 0.95 lb | Standard Carton N/A 50 |