Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in air and steam applications.
  • Safety cables minimize damage when there is an accidental separation of an assembly.
  • Safety cables reach across the hose fittings providing a safety standby when used on assemblies.
  • Spring-loaded loops on the ends of the cables open easily over the fittings or tools providing a firm grip on the hose.
MATERIAL SPECIFICATIONS
  • Wire Rods - Carbon Steel AISI(SAE) 1064.
  • Crimp Material - ASTM B 221, Grade Aluminum 6063-T6.
  • Spring - Carbon Steel ASTM A29, Grade 1060.
  • Washer - Carbon Steel ASTM A29, Grade 1008.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use in air and steam applications.
  • Safety cables minimize damage when there is an accidental separation of an assembly.
  • Safety cables reach across the hose fittings providing a safety standby when used on assemblies.
  • Spring-loaded loops on the ends of the cables open easily over the fittings or tools providing a firm grip on the hose.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Wire Rods - Carbon Steel AISI(SAE) 1064.
  • Crimp Material - ASTM B 221, Grade Aluminum 6063-T6.
  • Spring - Carbon Steel ASTM A29, Grade 1060.
  • Washer - Carbon Steel ASTM A29, Grade 1008.

Specifications

Brand

N/A Kuriyama

Hose ID Range

N/A 1/2 to 1 1/4 in

Size

N/A 1/8 in

Weight Each

N/A 0.17 lb

Standard Carton

N/A 200

Type

N/A Hose Safety Cable

Style

N/A Hose-to-Tool