Hose Stem with Wing Nut and Female NPT Spud (Complete Set Consisting of GJS, GJN, GJF) GJ Series
Ground Joints
FEATURES AND ADVANTAGES
- Designed for use in medium to high-pressure applications using steam, air, and fluids.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Used in conjunction with interlocking bolt clamps.
- Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
- Ductile iron plated.
- ASTM A536, Grade 65/45/12.
- +450°F (+232°C)
Part Number |
Size |
Water |
Steam |
Air |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| GJ-050 | Size N/A 1/2 in | Water N/A 600 psi | Steam N/A 250 psi | Air N/A 600 psi | Weight Each N/A 0.22 lb | Standard Carton N/A 250 |
| GJ-075 | Size N/A 3/4 in | Water N/A 600 psi | Steam N/A 250 psi | Air N/A 600 psi | Weight Each N/A 0.43 lb | Standard Carton N/A 250 |
| GJ-100 | Size N/A 1 in | Water N/A 600 psi | Steam N/A 250 psi | Air N/A 400 psi | Weight Each N/A 0.66 lb | Standard Carton N/A 100 |
| GJ-125 | Size N/A 1 1/4 in | Water N/A 600 psi | Steam N/A 250 psi | Air N/A 400 psi | Weight Each N/A 1.28 lb | Standard Carton N/A 32 |
| GJ-150 | Size N/A 1 1/2 in | Water N/A 600 psi | Steam N/A 250 psi | Air N/A 350 psi | Weight Each N/A 1.36 lb | Standard Carton N/A 25 |
| GJ-200 | Size N/A 2 in | Water N/A 600 psi | Steam N/A 250 psi | Air N/A 300 psi | Weight Each N/A 2.32 lb | Standard Carton N/A 20 |
| GJ-250 | Size N/A 2 1/2 in | Water N/A 450 psi | Steam N/A 250 psi | Air N/A 300 psi | Weight Each N/A 4.06 lb | Standard Carton N/A 8 |
| GJ-300 | Size N/A 3 in | Water N/A 450 psi | Steam N/A 250 psi | Air N/A 300 psi | Weight Each N/A 5.63 lb | Standard Carton N/A 6 |
| GJ-400 | Size N/A 4 in | Water N/A 450 psi | Steam N/A 250 psi | Air N/A 300 psi | Weight Each N/A 10.79 lb | Standard Carton N/A 3 |