Threaded Male Hose Shank with Interlocking Collar (NPT Threads) for Use with Crimped Ferrules
Ground Joints
Part Number |
Size |
Air Crimp |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| GJM-CR050 | Size N/A 1/2 in | Air Crimp N/A 600 psi | Weight Each N/A 0.22 lb | Standard Carton N/A 250 |
| GJM-CR075 | Size N/A 3/4 in | Air Crimp N/A 600 psi | Weight Each N/A 0.43 lb | Standard Carton N/A 250 |
| GJM-CR100 | Size N/A 1 in | Air Crimp N/A 600 psi | Weight Each N/A 0.66 lb | Standard Carton N/A 100 |
| GJM-CR125 | Size N/A 1 1/4 in | Air Crimp N/A 600 psi | Weight Each N/A 1.28 lb | Standard Carton N/A 32 |
| GJM-CR150 | Size N/A 1 1/2 in | Air Crimp N/A 600 psi | Weight Each N/A 1.36 lb | Standard Carton N/A 25 |
| GJM-CR200 | Size N/A 2 in | Air Crimp N/A 600 psi | Weight Each N/A 2.32 lb | Standard Carton N/A 20 |
| GJM-CR250 | Size N/A 2 1/2 in | Air Crimp N/A 400 psi | Weight Each N/A 4.06 lb | Standard Carton N/A 8 |
| GJM-CR300 | Size N/A 3 in | Air Crimp N/A 400 psi | Weight Each N/A 5.63 lb | Standard Carton N/A 6 |
| GJM-CR400 | Size N/A 4 in | Air Crimp N/A 400 psi | Weight Each N/A 10.79 lb | Standard Carton N/A 3 |