Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use with ground joint couplings.
  • Clamps are manufactured with a lip, which connects with the interlocking collar design found on the ground joint hose shank couplings.
  • Clamps are available in 2, 4, and 6 bolt design, which is determined by the hose size.
MATERIAL SPECIFICATIONS
  • Ductile iron plated.
  • ASTM A536, Grade 65/45/12.
MAXIMUM SERVICE TEMPERATURE
  • +450°F (+232°C)
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Hose ID Size

Clamp Size Range

Weight Each

Maximum Torque

Standard Carton

N/A 1/2 in N/A 13/16 to 15/16 in N/A 0.31 lb N/A 6 ft·lb N/A 100
N/A 1/2 in N/A 15/16 to 1 1/16 in N/A 0.44 lb N/A 12 ft·lb N/A 100
N/A 1/2 in N/A 1 1/16 to 1 3/16 in N/A 0.48 lb N/A 12 ft·lb N/A 100
N/A 3/4 in N/A 1 5/32 to 1 9/32 in N/A 0.73 lb N/A 21 ft·lb N/A 60
N/A 3/4 in N/A 1 3/16 to 1 5/16 in N/A 0.79 lb N/A 21 ft·lb N/A 60
N/A 3/4 in N/A 1 5/16 to 1 1/2 in N/A 0.88 lb N/A 21 ft·lb N/A 60
N/A 3/4 in N/A 1 1/2 to 1 11/16 in N/A 1.15 lb N/A 21 ft·lb N/A 40
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1