Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in medium to high-pressure applications using steam, air, and fluids.
  • The metal-to-metal design provides for optimum sealing at high temperatures.
  • Used in conjunction with interlocking bolt clamps.
  • Couplings with hose barbs come with an interlocking collar to connect with the interlocking bolt clamps.
  • Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
MATERIAL SPECIFICATIONS
  • Ductile iron plated.
  • ASTM A536, Grade 65/45/12.
MAXIMUM SERVICE TEMPERATURE
  • +450°F (+232°C)
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Water

Steam

Air

Weight Each

Standard Carton

N/A 1/2 in N/A 600 psi N/A 250 psi N/A 600 psi N/A 0.40 lb N/A 100
N/A 3/4 in N/A 600 psi N/A 250 psi N/A 600 psi N/A 1.32 lb N/A 60
N/A 1 in N/A 600 psi N/A 250 psi N/A 400 psi N/A 1.32 lb N/A 50
N/A 1 1/4 in N/A 600 psi N/A 250 psi N/A 400 psi N/A 1.41 lb N/A 30
N/A 1 1/2 in N/A 600 psi N/A 250 psi N/A 350 psi N/A 1.41 lb N/A 30
N/A 2 in N/A 600 psi N/A 250 psi N/A 300 psi N/A 1.92 lb N/A 24
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1