Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use with ground joint couplings.
  • Clamps are manufactured with a lip, which connects with the interlocking collar design found on the ground joint hose shank couplings.
  • Clamps are available in 2, 4, and 6 bolt design, which is determined by the hose size.
MATERIAL SPECIFICATIONS
  • Ductile iron plated.
  • ASTM A536, Grade 65/45/12.
MAXIMUM SERVICE TEMPERATURE
  • +450°F (+232°C)
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Hose ID Size

Clamp Size Range

Weight Each

Maximum Torque

Standard Carton

N/A 3 in N/A 4 1/4 to 4 13/16 in N/A 12.32 lb N/A 150 ft·lb N/A 4
N/A 4 in N/A 4 7/8 to 5 5/16 in N/A 20.30 lb N/A 200 ft·lb N/A 2
N/A 4 in N/A 5 1/8 to 6 3/16 in N/A 21.45 lb N/A 200 ft·lb N/A 2
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1