D Series SAE Flange Code 61
d-series-sae-flange-code-61
O-Ring Flange SAE J518 Code 61 Straight
(11) /Asset/O-Ring-Flange-SAE-J518-Code-61-Straight--page-166.jpg
22.5° O-Ring Flange SAE J518 Code 61
(4) /Asset/22T--O-Ring-Flange-SAE-J518-Code-61--Solid-One-Piece--page-166.jpg
30° O-Ring Flange SAE J518 Code 61
(7) /Asset/30T--O-Ring-Flange-SAE-J518-Code-61-Solid-One-Piece--page-167.jpg
45° O-Ring Flange SAE J518 Code 61
(11) /Asset/45T--O-Ring-Flange-SAE-J518-Code-61-Solid-One-Piece--page-167.jpg
60° O-Ring Flange SAE J518 Code 61
(7) /Asset/60T--O-Ring-Flange-SAE-J518-Code-61-Solid-One-Piece--page-168.jpg



