60° O-Ring Flange SAE J518 Code 61
D Series SAE Flange Code 61
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max. Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| D-1212-C616 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 86.0 mm | D Drop N/A 37.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.80 lb |
| D-1216-C616 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 95.0 mm | D Drop N/A 43.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 1.10 lb |
| D-1616-C616 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 101.0 mm | D Drop N/A 47.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 1.47 lb |
| D-1620-C616 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 105.5 mm | D Drop N/A 43.5 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 1.58 lb |
| D-2020-C616 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 129.5 mm | D Drop N/A 56.5 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 2.18 lb |
| D-2424-C616 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 138.0 mm | D Drop N/A 66.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 2.95 lb |
| D-3232-C616 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 155.0 mm | D Drop N/A 92.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 5.90 lb |





