Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

BSP/JIS Male Tapered

D Series BSP

JIC Male 37°

D Series JIC

Metric Male 24º Seat DIN 3853 - Light

D Series Metric

NPTF Male 60º Seat

D Series NPTF

ORFS Male

D Series ORFS

SAE Male O-Ring Boss

D Series SAE

O-Ring Flange SAE J518 Code 61 Straight

D Series SAE Flange Code 61

Flange 6000 PSI SAE J518 Code 62

D Series SAE Flange Code 62