30° O-Ring Flange SAE J518 Code 61
D Series SAE Flange Code 61
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max. Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| D-1212-C613 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 38.1 mm1.50 in | C Cut-Off Factor N/A 77.5 mm | D Drop N/A 19 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.84 lb |
| D-1216-C613 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 44.5 mm1.75 in | C Cut-Off Factor N/A 114.0 mm | D Drop N/A 13 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.97 lb |
| D-1616-C613 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 44.5 mm1.75 in | C Cut-Off Factor N/A 90.0 mm | D Drop N/A 20 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 1.27 lb |
| D-1620-C613 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 50.8 mm2.00 in | C Cut-Off Factor N/A 89.0 mm | D Drop N/A 22 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 1.36 lb |
| D-2020-C613 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in25.4 mm | Q Flange N/A 50.8 mm2.00 in | C Cut-Off Factor N/A 89.0 mm | D Drop N/A 22 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 1.74 lb |
| D-2024-C613 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 60.3 mm2.38 in | C Cut-Off Factor N/A 104.0 mm | D Drop N/A 19 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 1.85 lb |
| D-2432-C613 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 71.4 mm2.81 in | C Cut-Off Factor N/A 145.0 mm | D Drop N/A 35 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 3.38 lb |





