22.5° O-Ring Flange SAE J518 Code 61
D Series SAE Flange Code 61
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max. Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| D-1616-C612 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 86.5 mm | D Drop N/A 12.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 1.45 lb |
| D-2020-C612 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 114.0 mm | D Drop N/A 13.0 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 1.93 lb |
| D-2024-C612 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 114.0 mm | D Drop N/A 16.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 2.18 lb |
| D-2424-C612 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 133.5 mm | D Drop N/A 16.5 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 2.63 lb |





