Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 20

Hose ID Size

N/A 1 1/4 in31.8 mm

Q Flange

N/A 2.00 in50.8 mm

C Cut-Off Factor

N/A 114.0 mm

D Drop

N/A 13.0 mm

Max. Working Pressure

N/A 4000 psi

Weight Per Each

N/A 1.93 lb

Type

N/A 22.5º O-Ring Flange SAE J518 Code 61

Connection Type

N/A Flange

End Type B

N/A Flange SAE J518 Code 61

Bend Angle

N/A 22 º

Thread Type

N/A SAE Code 61 Flange

Industry Standards/Certifications

N/A SAE J518