45° O-Ring Flange SAE J518 Code 61
D Series SAE Flange Code 61
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max. Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| D-0808-C614 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.19 in30.2 mm | C Cut-Off Factor N/A 43.7 mm | D Drop N/A 22.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.40 lb |
| D-0812-C614 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 50.4 mm | D Drop N/A 26.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.51 lb |
| D-1212-C614 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 63.8 mm | D Drop N/A 32.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.73 lb |
| D-1216-C614 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 68.0 mm | D Drop N/A 29.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.83 lb |
| D-1616-C614 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 72.8 mm | D Drop N/A 33.5 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 1.28 lb |
| D-1620-C614 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 97.0 mm | D Drop N/A 36.0 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 1.36 lb |
| D-2020-C614 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 85.2 mm | D Drop N/A 37.5 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 1.63 lb |
| D-2024-C614 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 92.8 mm | D Drop N/A 40.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 1.77 lb |
| D-2424-C614 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 105.4 mm | D Drop N/A 48.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 2.56 lb |
| D-2432-C614 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 124.3 mm | D Drop N/A 55.5 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 3.10 lb |
| D-3232-C614 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 129.5 mm | D Drop N/A 47.5 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 4.41 lb |





