O-Ring Flange SAE J518 Code 61 Straight
D Series SAE Flange Code 61
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
Max. Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|---|
| D-0808-C61S | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.19 in30.2 mm | C Cut-Off Factor N/A 41.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.39 lb |
| D-0812-C61S | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 42.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.49 lb |
| D-1212-C61S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 42.5 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.66 lb |
| D-1216-C61S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 50.5 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.80 lb |
| D-1616-C61S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 51.4 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 1.18 lb |
| D-1620-C61S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 53.9 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 1.21 lb |
| D-2020-C61S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 55.5 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 1.43 lb |
| D-2024-C61S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 58.5 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 1.61 lb |
| D-2424-C61S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 58.5 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 2.56 lb |
| D-2432-C61S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 70.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 3.10 lb |
| D-3232-C61S | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 70.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 4.41 lb |





