Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 08 |
Hose ID Size |
N/A 1/2 in12.7 mm |
Q Flange |
N/A 1.19 in30.2 mm |
C Cut-Off Factor |
N/A 41.0 mm |
Max. Working Pressure |
N/A 5,000 psi |
Weight Per Each |
N/A 0.39 lb |
Industry Standards/Certifications |
N/A SAE J518 |
Type |
N/A O-Ring Flange SAE J518 Code 61 Straight |
Connection Type |
N/A Flange |



