90° O-Ring Flange SAE J518 Code 61
D Series SAE Flange Code 61
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max. Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| D-0808-C619 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.19 in30.2 mm | C Cut-Off Factor N/A 45.8 mm | D Drop N/A 42.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.56 lb |
| D-0812-C619 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 45.3 mm | D Drop N/A 51.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.78 lb |
| D-1212-C619 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 59.7 mm | D Drop N/A 58.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.95 lb |
| D-1216-C619 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 66.2 mm | D Drop N/A 64.5 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.95 lb |
| D-1616-C619 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 70.6 mm | D Drop N/A 67.0 mm | Max. Working Pressure N/A 5,000 psi | Weight Per Each N/A 1.31 lb |
| D-1620-C619 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 73.6 mm | D Drop N/A 71.0 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 1.45 lb |
| D-2020-C619 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 88.0 mm | D Drop N/A 84.0 mm | Max. Working Pressure N/A 4000 psi | Weight Per Each N/A 1.80 lb |
| D-2024-C619 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 91.5 mm | D Drop N/A 87.5 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 1.98 lb |
| D-2424-C619 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 104.8 mm | D Drop N/A 91.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 2.73 lb |
| D-2432-C619 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 104.8 mm | D Drop N/A 115.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 3.04 lb |
| D-3232-C619 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 129.3 mm | D Drop N/A 130.0 mm | Max. Working Pressure N/A 3000 psi | Weight Per Each N/A 5.23 lb |





