Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH

Hex Dia. CH1

Weight

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 9/16-18 N/A 27.5 mm N/A 14 mm N/A 17 mm N/A 0.13 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 11/16-16 N/A 31.0 mm N/A 17 mm N/A 22 mm N/A 0.24 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 13/16-16 N/A 36.1 mm N/A 22 mm N/A 24 mm N/A 0.32 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 1-14 N/A 40.3 mm N/A 24 mm N/A 30 mm N/A 0.53 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 3/16-12 N/A 44.1 mm N/A 30 mm N/A 36 mm N/A 0.84 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 7/16-12 N/A 50.1 mm N/A 36 mm N/A 41 mm N/A 1.12 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 53.1 mm N/A 36 mm N/A 41 mm N/A 1.33 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 11/16-12 N/A 54.1 mm N/A 41 mm N/A 50 mm N/A 1.70 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 11/16-12 N/A 55.9 mm N/A 46 mm N/A 50 mm N/A 2.03 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 2-12 N/A 61.5 mm N/A 50 mm N/A 60 mm N/A 2.97 lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1