Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 24

Hose ID Size

N/A 1 1/2 in38.1 mm

F Thread Dash Size

N/A 24

F Thread Size (in. TPI)

N/A 2-12

C Cut-Off Factor

N/A 61.5 mm

Hex Dia. CH

N/A 50 mm

Hex Dia. CH1

N/A 60 mm

Weight

N/A 2.97 lb

Specifications

Type

N/A ORFS Female

Brand

N/A Alfagomma®

Connection Type

N/A Female