Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

F Thread Dash Size

N/A 20

F Thread Size (in. TPI)

N/A 1 11/16-12

C Cut-Off Factor

N/A 54.1 mm

Hex Dia. CH

N/A 41 mm

Hex Dia. CH1

N/A 50 mm

Weight

N/A 1.70 lb

Specifications

Type

N/A ORFS Female

Brand

N/A Alfagomma®

Connection Type

N/A Female