Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

F Thread Dash Size

N/A 06

F Thread Size (in. TPI)

N/A 11/16-16

C Cut-Off Factor

N/A 31.0 mm

Hex Dia. CH

N/A 17 mm

Hex Dia. CH1

N/A 22 mm

Weight

N/A 0.24 lb

Specifications

Type

N/A ORFS Female

Brand

N/A Alfagomma®

Connection Type

N/A Female