Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

F Thread Dash Size

N/A 08

F Thread Size (in. TPI)

N/A 13/16-16

C Cut-Off Factor

N/A 36.1 mm

Hex Dia. CH

N/A 22 mm

Hex Dia. CH1

N/A 24 mm

Weight

N/A 0.32 lb

Specifications

Type

N/A ORFS Female

Brand

N/A Alfagomma®

Connection Type

N/A Female