Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

F Thread Dash Size

N/A 12

F Thread Size (in. TPI)

N/A 1 3/16-12

C Cut-Off Factor

N/A 44.1 mm

Hex Dia. CH

N/A 30 mm

Hex Dia. CH1

N/A 36 mm

Weight

N/A 0.84 lb

Specifications

Type

N/A ORFS Female

Brand

N/A Alfagomma®

Connection Type

N/A Female