Part Number |
Pump Info |
Motor Info |
Optional Accessories |
|---|---|---|---|
| KC1-H47L | Pump Info N/A Hand, Air or Battery | Motor Info N/A |
Optional Accessories
N/A
Battery Pump (KC1-H47L-BPP) Hand Pump (KC1-H47E-HP) Air Pump (KC1-H47L-PAP) Case and Dies (KC1-H47E-DIECASE) |
| KC1-H47E | Pump Info N/A Hand, Air or Battery | Motor Info N/A |
Optional Accessories
N/A
Battery Pump (KC1-H47E-BPP) Hand Pump (KC1-H47E-HP) Air Pump (KC1-H47E-PAP) Support Frame (KC1-H47E-BASE) Case and Dies (KC1-H47E-DIECASE) |
| KC1-H47PM | Pump Info N/A Hand | Motor Info N/A |
Optional Accessories
N/A
Case and Dies (KC1-H47E-DIECASE) Custom Made Dies |
| KC1-H47PI | Pump Info N/A Air | Motor Info N/A |
Optional Accessories
N/A
Case and Dies (KC1-H47E-DIECASE) Custom Made Dies |
| KC1-H64PM | Pump Info N/A Hand or Battery (Optional) | Motor Info N/A |
Optional Accessories
N/A
Custom Made Dies Battery Pump (KC1-H64-BPP) |
| KC1-H64PI | Pump Info N/A Air | Motor Info N/A | Optional Accessories N/A Custom Made Dies |
| KC2-J67-110/1 | Pump Info N/A | Motor Info N/A 1.5 HP (110 V) 1 PH |
Optional Accessories
N/A
Die Rack (DIERACK-J67) Custom Made Dies Alternate Die Type Pusher Plate PUSHPLATE-J67T (Inquire for details) Die Rack DIEBASE-J67 Quick Change Die Tool KCQCT-J67 |
| KC1-H83L-110/1 | Pump Info N/A | Motor Info N/A 3.0 HP (110 V) 1 PH |
Optional Accessories
N/A
Quick Change Die Tool(KCQCT-H83L) Production Quick Change Die Tool(KCPQCT-H83L) Custom Made Dies Die Rack (12 pc.) (DIERACK-H83L) |