Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A highly precise unit that packs a punch. Its small footprint makes it an ideal fit for shops where space is at a premium. A horizontal version of the KC2-J67.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 1 1/2 in

Hose Capacity for 4 Spiral

N/A 1 1/4 in

Hose Capacity for 6 Spiral

N/A 1

Hose Capacity for 90º Fittings

N/A 3/4 in

Hose Capacity for Industrial

N/A NA

Crimping Force

N/A 150 t

Opening Diameter

Opening Diameter [Max] without Dies

N/A 94 mm3.70 in

Opening Diameter [Max] with Dies

N/A 79 mm3.11 in

Opening Diameter By Die Size

N/A 25 mm0.99 in

Crimper Size

Length

N/A 22.5 in

Width

N/A 25.3 in

Height

N/A 20.7 in

Weight

N/A 249 lb

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 3.0 HP (110 V) 1 PH

Type

N/A Service Crimper

Hydraulic Fluid Type

N/A ISO 46

Hydraulic Fluid Amount

N/A 30L = 7.93 Gal.

Power

N/A 3.0 hp

Voltage

N/A 110 V

Phase

N/A Single

Control Mechanism

Control Mechanism

N/A
  • Dial micrometer with locking switch
  • Electromechanical controls with power, open/close and emergency off buttons
  • Included Accessories

    Included Accessories

    N/A Die Segment Change Tool

    Optional Accessories

    Optional Accessories

    N/A Quick Change Die Tool(KCQCT-H83L)
    Production Quick Change Die Tool(KCPQCT-H83L)
    Custom Made Dies
    Die Rack (12 pc.) (DIERACK-H83L)

    Available Dies

    Available Dies

    N/A
    Die Series       Die Range (mm)
    H83L       6 - 54
    Die Number Crimp Range (mm) Closed Diameter (mm) Length (mm) Weight (lbs/ea)
    KCDH83L-6 6.0 - 8.0 6 60 4.0
    KCDH83L-8 8.0 - 10.0 8 60 4.0
    KCDH83L-10 10.0 - 12.0 10 60 4.0
    KCDH83L-12 12.0 - 14.0 12 60 4.0
    KCDH83L-14 14.0 - 16.0 14 60 4.0
    KCDH83L-16 16.0 - 19.0 16 60 4.0
    KCDH83L-19 19.0 - 22.0 19 60 4.0
    KCDH83L-22 22.0 - 25.0 22 60 4.0
    KCDH83L-25 25.0 - 29.0 25 60 4.0
    KCDH83L-29 29.0 - 34.0 29 70 4.0
    KCDH83L-34 34.0 - 38.0 34 70 4.0
    KCDH83L-38 38.0 - 42.0 38 85 4.0
    KCDH83L-42 42.0 - 46.0 42 85 4.0
    KCDH83L-46 46.0 - 50.0 46 85 4.0
    KCDH83L-50 50.0 - 54.0 50 85 4.0
    KCDH83L-54 54.0 - 58.0 54 75 4.0