Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

With its compact design, built-in carrying handle, and weighing a mere 52 lbs., this crimper is one for the road, perfect for on-site service in remote spots. It's powered by either a separate hand, pneumatic or battery powered pump (sold separately).
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 1 in

Hose Capacity for 4 Spiral

N/A NA

Hose Capacity for 6 Spiral

N/A NA

Hose Capacity for 90º Fittings

N/A 3/8 in

Hose Capacity for Industrial

N/A NA

Crimping Force

N/A 110 t

Opening Diameter

Opening Diameter [Max] with Dies

N/A 49 mm1.93 in

Opening Diameter By Die Size

N/A 20 mm0.79 in

Crimper Size

Length

N/A 7.87 in

Width

N/A 12.36 in

Height

N/A 12.60 in

Weight

N/A 52 lb

Specifications

Brand

N/A Kuriyama

Pump Info

N/A Hand, Air or Battery

Type

N/A Service Crimper

Control Mechanism

Control Mechanism

N/A Dial micrometer, with electric limit switch indicating when the crimp diameter is reached.

Included Accessories

Included Accessories

N/A Die Change Tool (KCDCT-H39)
Carry Handle

Optional Accessories

Optional Accessories

N/A Battery Pump (KC1-H47E-BPP)
Hand Pump (KC1-H47E-HP)
Air Pump (KC1-H47E-PAP)
Support Frame (KC1-H47E-BASE)
Case and Dies (KC1-H47E-DIECASE)

Accessories

Battery Pump Info

N/A KC1-H47E-BPP
  • One 14.4V batteries (PN# BATT-H47E) included
  • Charging cable included
  • Compact and lightweight (only 18 lbs.)
  • Case and Dies Info

    N/A KC1-H47E-DIECASE
    Case with eight dies (10, 12. 14, 16, 19. 22, 25 and 29 mm)
    available (sold seperately)

    Available Dies

    Available Dies

    N/A
    Die Series       Die Range (mm)
    H39       6 - 29
    Die Number Crimp Range (mm) Closed Diameter (mm) Length (mm) Weight (lbs/ea)
    KCDH39-6 6.0 - 8.0 6 55 4.0
    KCDH39-8 8.0 - 10.0 8 55 4.0
    KCDH39-10 10.0 - 12.0 10 55 4.0
    KCDH39-12 12.0 - 14.0 12 55 4.0
    KCDH39-14 14.0 - 16.0 14 55 4.0
    KCDH39-16 16.0 - 19.0 16 55 4.0
    KCDH39-19 19.0 - 22.0 19 55 4.0
    KCDH39-22 22.0 - 25.0 22 55 4.0
    KCDH39-25 25.0 - 29.0 25 65 4.0
    KCDH39-29 29.0 - 34.0 29 65 4.0