Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Looking for a reliable crimper that won’t take up a lot of space? With its small footprint the KC1-H47PM is a perfect fit for crowded shops. Its small size also makes it suitable for quick trips into the field.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 1 in

Hose Capacity for 4 Spiral

N/A NA

Hose Capacity for 6 Spiral

N/A NA

Hose Capacity for 90º Fittings

N/A 3/8 in

Hose Capacity for Industrial

N/A NA

Crimping Force

N/A 110 t

Opening Diameter

Opening Diameter [Max] with Dies

N/A 49 mm1.93 in

Opening Diameter By Die Size

N/A 20 mm0.79 in

Crimper Size

Length

N/A 15.4 in

Width

N/A 20.7 in

Height

N/A 11.8 in

Weight

N/A 71 lb

Specifications

Brand

N/A Kuriyama

Pump Info

N/A Hand

Type

N/A Service Crimper

Control Mechanism

Control Mechanism

N/A Dial micrometer, with electric limit switch indicating when the crimp diameter is reached.

Included Accessories

Included Accessories

N/A Die Change Tool (KCDCT-H39)
Hand Pump
Die Storage Drawer

Optional Accessories

Optional Accessories

N/A Case and Dies (KC1-H47E-DIECASE)
Custom Made Dies

Available Dies

Available Dies

N/A
Die Series       Die Range (mm)
H39       6 - 29
Die Number Crimp Range (mm) Closed Diameter (mm) Length (mm) Weight (lbs/ea)
KCDH39-6 6.0 - 8.0 6 55 4.0
KCDH39-8 8.0 - 10.0 8 55 4.0
KCDH39-10 10.0 - 12.0 10 55 4.0
KCDH39-12 12.0 - 14.0 12 55 4.0
KCDH39-14 14.0 - 16.0 14 55 4.0
KCDH39-16 16.0 - 19.0 16 55 4.0
KCDH39-19 19.0 - 22.0 19 55 4.0
KCDH39-22 22.0 - 25.0 22 55 4.0
KCDH39-25 25.0 - 29.0 25 65 4.0
KCDH39-29 29.0 - 34.0 29 65 4.0