Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

An extremely powerful, vertical unit, with a robust 190 tons of crimping force. Crimps up to 1 1/2" two wire, and up to 1 1/4" 4,000 PSI and 1" 5,000 PSI, hydraulic hoses. Uses color coded rubber cage dies for easier handling and identification.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 1 1/2 in

Hose Capacity for 4 Spiral

N/A 1 1/4 in

Hose Capacity for 6 Spiral

N/A NA

Hose Capacity for 90º Fittings

N/A 1 1/2 in

Hose Capacity for Industrial

N/A NA

Crimping Force

N/A 190 t

Opening Diameter

Opening Diameter without Dies

N/A 67 mm2.64 in

Opening Diameter with Dies

N/A NA

Crimper Size

Length

N/A 20.5 in

Width

N/A 19.3 in

Height

N/A 20.2 in

Weight

N/A 195 lb

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 1.5 HP (110 V) 1 PH

Type

N/A Service Crimper

Hydraulic Fluid Type

N/A ISO 32

Hydraulic Fluid Amount

N/A 5.5L = 1.45 Gal.

Power

N/A 1.5 hp

Voltage

N/A 110 V

Phase

N/A Single

Control Mechanism

Control Mechanism

N/A Digital dial micrometer, and electromechanical power control. Easily switches between English and metric values.

Optional Accessories

Optional Accessories

N/A Die Rack (DIERACK-J67)
Custom Made Dies
Alternate Die Type Pusher Plate PUSHPLATE-J67T (Inquire for details)
Die Rack DIEBASE-J67
Quick Change Die Tool KCQCT-J67

Available Dies

Available Dies

N/A
Die Series       Die Range (mm)
J67       6 - 54
Die Number Crimp Range (mm) Closed Diameter (mm) Length (mm) Weight (lbs/ea)
KCDJ67-6 6.0 - 8.0 6 75 14.5
KCDJ67-8 8.0 - 10.0 8 75 14.5
KCDJ67-10 10.0 - 12.0 10 75 14.5
KCDJ67-12 12.0 - 14.0 12 75 14.5
KCDJ67-14 14.0 - 16.0 14 75 14.5
KCDJ67-16 16.0 - 19.0 16 75 14.5
KCDJ67-19 19.0 - 22.0 19 75 14.5
KCDJ67-22 22.0 - 25.0 22 75 14.5
KCDJ67-25 25.0 - 29.0 25 75 14.5
KCDJ67-29 29.0 - 34.0 29 75 14.5
KCDJ67-34 34.0 - 38.0 34 75 14.5
KCDJ67-38 38.0 - 42.0 38 75 14.5
KCDJ67-42 42.0 - 46.0 42 75 14.5
KCDJ67-46 46.0 - 50.0 46 75 14.5
KCDJ67-50 50.0 - 54.0 50 75 14.5
KCDJ67-54 54.0 - 58.0 54 75 14.5