Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Portable and powerful. Its built-in carrying handle and 95 lbs. weight makes it excellent for switching between on-site and in-shop use. Crimps up to 1 1/2" two wire, and 1 1/4" 4 SP hydraulic hoses.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 1 1/2 in

Hose Capacity for 4 Spiral

N/A 1 1/4 in

Note for Hose Capacity for 4 Spiral

N/A 1/4" up to 4,000 PSI. 1" up to 5,000 PSI.

Hose Capacity for 6 Spiral

N/A 1

Hose Capacity for Industrial

N/A NA

Crimping Force

N/A 132 t

Opening Diameter

Opening Diameter [Max] with Dies

N/A 69 mm2.72 in

Opening Diameter By Die Size

N/A 15 mm0.59 in

Crimper Size

Length

N/A 12.1 in

Width

N/A 10.1 in

Height

N/A 12.2 in

Weight

N/A 95 lb

Specifications

Brand

N/A Kuriyama

Pump Info

N/A Air

Type

N/A Service Crimper

Control Mechanism

Control Mechanism

N/A Dial micrometer, with electric limit switch indicating when the crimp diameter is reached.

Included Accessories

Included Accessories

N/A Die Change Tool
Air Pump
Carry Handle

Optional Accessories

Optional Accessories

N/A Custom Made Dies

Available Dies

Available Dies

N/A
Die Series       Die Range (mm)
H64       6 - 54
Die Number Crimp Range (mm) Closed Diameter (mm) Length (mm) Weight (lbs/ea)
KCDH64-6 6.0 - 8.0 6 46 4.0
KCDH64-8 8.0 - 10.0 8 46 4.0
KCDH64-10 10.0 - 12.0 10 46 4.0
KCDH64-12 12.0 - 14.0 12 46 4.0
KCDH64-14 14.0 - 16.0 14 46 4.0
KCDH64-16 16.0 - 19.0 16 46 4.0
KCDH64-19 19.0 - 22.0 19 55 4.0
KCDH64-22 22.0 - 25.0 22 55 4.0
KCDH64-25 25.0 - 29.0 25 55 4.0
KCDH64-29 29.0 - 34.0 29 60 4.0
KCDH64-34 34.0 - 38.0 34 60 4.0
KCDH64-38 38.0 - 42.0 38 65 4.0
KCDH64-42 42.0 - 46.0 42 65 4.0
KCDH64-46 46.0 - 50.0 46 65 4.0
KCDH64-50 50.0 - 54.0 50 65 4.0
KCDH64-54 54.0 - 58.0 54 65 4.0