High Volume Crimpers
Assembly Equipment and Accessories
Item # |
Motor Info |
|---|---|
| KC4-V59-230/3 | Motor Info N/A 7.5 HP (230 V) 3 PH |
| KC4-V150-230/3 | Motor Info N/A 7 HP (230 V) 3 PH |
| KC4-V159-230/3 | Motor Info N/A 7.5 HP (230 V) 3 PH |
| KC4-V160-230/3 | Motor Info N/A 10 HP (230 V) 3 PH |
| KC4-V250-230/3 | Motor Info N/A 15 HP (230 V) 3 PH |
| KC4-V300-230/3 | Motor Info N/A 10 HP (230 V) 3 PH |
| KC4-V450-230/3 | Motor Info N/A 10 HP (230 V) 3 PH |