Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Handles industrial hose up to 12" and features an enlarged opening mechanism that allows for assemblies with large couplings or flanges. Its back limit switch and advanced Siemen’s ES4 computerized controller greatly reduce cycle times. Its power pack is separated from the main unit creating a thin profile. Reduction dies sold separately.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 3 in

Hose Capacity for 4 Spiral

N/A 3 in

Hose Capacity for 6 Spiral

N/A 3 in

Hose Capacity for 90º Fittings

N/A 3 in

Hose Capacity for Industrial

N/A 12 in

Crimping Force

N/A 725 t

Opening Diameter

Opening Diameter [Max] without Dies

N/A 475 mm18.70 in

Opening Diameter [Max] with Dies

N/A 345 mm13.58 in

Opening Diameter By Die Size

N/A 155 mm

Crimper Size

Length

N/A 47.2 in

Width

N/A 37.4 in

Height

N/A 81.8 in

Weight

N/A 10,868 lb

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 10 HP (230 V) 3 PH

Type

N/A High Volume Crimper

Power

N/A 10 hp

Voltage

N/A 230 V

Phase

N/A Three

Die Series

N/A V119 & V220

Die Range

N/A 6 to 190 in

Hydraulic Fluid Type

N/A ISO 46

Hydraulic Fluid Amount

N/A 300L = 79.26 Gal.

Note for Die Range

N/A Large Diameter Dies available to 350 mm
Reduction dies sold separately

Control Mechanism

Control Mechanism

N/A
  • Large, full-color, touch-screen display
  • Stores up to 1,000 crimp specifications
  • Built-in crimp diameter calculator
  • USB port connection
  • Optional upgrades such as digital caliper, history data save, barcode reader, webcam and WiFi connection

Accessories

Included Accessories

N/A Electric Foot Pedal (PEDAL-ES)
Die Holder Base (12 pc.)
Fitting Orientation Protractorbr>Crimp Calculator

Optional Accessories

N/A Production Quick Change Die Tool (KCPQCT-V250)
Die Cart (24 pc.) DIECART-V119
ES4 Upgrades
Mounted Side Table (TABLE-KC)
Protection Net with Activation Switch
Custom Made Dies
Marking Dies
Back Limit Switch
Webcam (ES4-WEBCAM Works with KC4-V160 Series Crimpers)