Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A mass production hydraulic hose crimper, boasting an impressive 2,400 (Theoretical with a 1/2" Δ at 6 mm hose) crimps per hour. Its back limit switch and advanced Siemen’s ES4 computerized controller take efficiency to the highest level. Handles a wide range of industrial hose as well up to 6." The crimping chamber is fixed at the 6 o'clock position allowing the hose to rest inside the chamber rather than having to be centered. Reduction dies included.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 2 1/2 in

Hose Capacity for 4 Spiral

N/A 2 1/2 in

Hose Capacity for 6 Spiral

N/A 2 1/2 in

Hose Capacity for 90º Fittings

N/A 2 1/2 in

Hose Capacity for Industrial

N/A 5 in

Note for Hose Capacity for Industrial

N/A Up to 6" (depending on hose and coupling type)

Crimping Force

N/A 330 t

Opening Diameter

Opening Diameter [Max] without Dies

N/A 228 mm8.98 in

Opening Diameter [Max] with Dies

N/A 201 mm7.91 in

Opening Diameter By Die Size

N/A 70 mm2.75 in

Crimper Size

Length

N/A 39.3 in

Width

N/A 45.7 in

Height

N/A 63.6 in

Weight

N/A 3,395 lb

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 7.5 HP (230 V) 3 PH

Type

N/A High Volume Crimper

Power

N/A 7.5 hp

Voltage

N/A 230 V

Phase

N/A Three

Die Series

N/A V119 & V159

Die Range

N/A 6 to 131 in

Hydraulic Fluid Type

N/A ISO 46

Hydraulic Fluid Amount

N/A 185L = 48.88 Gal.

Note for Die Range

N/A Large Diameter Dies available to 150 mm

Control Mechanism

Control Mechanism

N/A
  • Large, full-color, touch-screen display
  • Stores up to 1,000 crimp specifications
  • Built-in crimp diameter calculator
  • USB port connection
  • Optional upgrades such as digital caliper, history data save, barcode reader, webcam and WiFi connection

Accessories

Included Accessories

N/A Die Holder Base (12 pc.)
Electric Foot Pedal (PEDAL-ES)
Die Holder Base (12 pc.)
Fitting Orientation Protractorbr>Crimp Calculator

Optional Accessories

N/A Production Quick Change Die Tool (KCPQCT-V159 Works with both KC3-V150 & KC3-V159 Series Crimpers)
Production Quick Change Die Tool (KCPQCT-V160)
Die Cart (24 pc.) DIECART-V119
ES4 Upgrades
Mounted Side Table (TABLE-KC)
Protection Net with Activation Switch
Custom Made Dies
Marking Dies
Back Limit Switch
Back Mirror
Webcam (ES4-WEBCAM Works with KC4-V160 Series Crimpers)