Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A high volume, production crimper, the KC4-V150 crimps all types and sizes of hydraulic hose, as well as industrial hose up to 4". Its back limit switch and advanced Siemen's ES4 computerized controller take efficiency to the highest level. Its power pack is separated from the main unit creating a thin profile.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 2 1/2 in

Hose Capacity for 4 Spiral

N/A 2 1/2 in

Hose Capacity for 6 Spiral

N/A 2 1/2 in

Hose Capacity for 90º Fittings

N/A 2 1/2 in

Hose Capacity for Industrial

N/A 4 in

Crimping Force

N/A 340 t

Opening Diameter

Opening Diameter [Max] without Dies

N/A 189 mm7.44 in

Opening Diameter [Max] with Dies

N/A 166 mm6.35 in

Opening Diameter By Die Size

N/A 70 mm2.75 in

Crimper Size

Length

N/A 36.2 in

Width

N/A 28.8 in

Height

N/A 63.2 in

Weight

N/A 2,707 lb

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 7 HP (230 V) 3 PH

Type

N/A High Volume Crimper

Power

N/A 7 hp

Voltage

N/A 230 V

Phase

N/A Three

Die Series

N/A V119

Die Range

N/A 6 to 96 in

Hydraulic Fluid Type

N/A ISO 46

Hydraulic Fluid Amount

N/A 167L = 44.12 Gal.

Control Mechanism

Control Mechanism

N/A
  • Large, full-color, touch-screen display
  • Stores up to 1,000 crimp specifications
  • Built-in crimp diameter calculator
  • USB port connection
  • Optional upgrades such as digital caliper, history data save, barcode reader, webcam and WiFi connection

Accessories

Included Accessories

N/A Die Cart (24 pc.) DIECART-V119
Electric Foot Pedal (PEDAL-ES)
Die Holder Base (12 pc.)
Fitting Orientation Protractorbr>Crimp Calculator

Optional Accessories

N/A Production Quick Change Die Tool (KCPQCT-V159 Works with both KC3-V150 & KC3-V159 Series Crimpers)
Production Quick Change Die Tool (KCPQCT-V160)
Die Cart (24 pc.) DIECART-V119
ES4 Upgrades
Mounted Side Table (TABLE-KC)
Protection Net with Activation Switch
Custom Made Dies
Marking Dies
Back Limit Switch
Back Mirror
Webcam (ES4-WEBCAM Works with KC4-V160 Series Crimpers)