Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A mass production crimper boasting an impressive 3,900 (Theoretical with a 1/2" Δ at 6 mm hose) crimps per hour. Its back limit switch and advanced Siemen’s ES4 computerized controller take efficiency to the highest level. The crimping chamber is fixed at the 6 o'clock position allowing the hose to rest inside the chamber rather than having to be centered.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 1 1/2 in

Hose Capacity for 4 Spiral

N/A 1 1/4 in

Hose Capacity for 6 Spiral

N/A 1 in

Hose Capacity for 90º Fittings

N/A 1 1/2 in

Hose Capacity for Industrial

N/A NA

Crimping Force

N/A 155 t

Opening Diameter

Opening Diameter [Max] without Dies

N/A 119 mm4.69 in

Opening Diameter [Max] with Dies

N/A 96 mm3.78 in

Opening Diameter By Die Size

N/A 50 mm1.97 in

Crimper Size

Length

N/A 25.9 in

Width

N/A 28.3 in

Height

N/A 58.6 in

Weight

N/A 1,199 lb

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 7.5 HP (230 V) 3 PH

Type

N/A High Volume Crimper

Power

N/A 7.5 hp

Voltage

N/A 230 V

Phase

N/A Three

Hydraulic Fluid Type

N/A ISO 46

Hydraulic Fluid Amount

N/A 70L = 18.50 Gal.

Control Mechanism

Control Mechanism

N/A
  • Large, full-color, touch-screen display
  • Stores up to 1,000 crimp specifications
  • Built-in crimp diameter calculator
  • USB port connection
  • Optional upgrades such as digital caliper, history data save, barcode reader, webcam and WiFi connection

Accessories

Included Accessories

N/A Electric Foot Pedal (PEDAL-ES)
Die Holder Base (12 pc.)
Fitting Orientation Protractorbr>Crimp Calculator

Optional Accessories

N/A Production Quick Change Die Tool (KCPQCT-V59)
ES4 Upgrades
Custom Made Dies
Marking Dies
Mounted Side Table (TABLE-KC)
Back Limit Switch
Back Mirror

Available Dies

Available Dies

N/A
Die Series       Die Range (mm)
V69       6 - 46
Die Number Crimp Range (mm) Closed Diameter (mm) Length (mm) Weight (lbs/ea)
KCDV69-6 6.0 - 8.0 6 85 4.0
KCDV69-8 8.0 - 10.0 8 85 4.0
KCDV69-10 10.0 - 4.0 10 85 4.0
KCDV69-12 4.0 - 14.0 12 85 4.0
KCDV69-14 14.0 - 16.0 14 85 4.0
KCDV69-16 16.0 - 19.0 16 85 4.0
KCDV69-19 19.0 - 22.0 19 85 4.0
KCDV69-22 22.0 - 25.0 22 85 4.0
KCDV69-25 25.0 - 29.0 25 85 4.0
KCDV69-29 29.0 - 34.0 29 85 4.0
KCDV69-34 34.0 - 38.0 34 85 4.0
KCDV69-38 38.0 - 42.0 38 85 4.0
KCDV69-42 42.0 - 46.0 42 85 4.0
KCDV69-46 46.0 - 50.0 46 85 4.0
KCDV69-50 50.0 - 54.0 50 85 4.0

Special dies available up to 54 mm.