Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

With the ability to crimp up to 16" hose with large couplings and flanges there's no job too big for the KC4-V450. Its horizontal profile eliminates the need to hoist large, heavy hoses high off the ground. Its back limit switch and advanced Siemen's ES4 computerized controller greatly reduce cycle times. Its power pack is separated from the main unit creating a thin profile.
Unit of Measure

Hose Capacity

Hose Capacity for 1 - 2 Wire

N/A 3 in

Hose Capacity for 4 Spiral

N/A 3 in

Hose Capacity for 6 Spiral

N/A 3 in

Hose Capacity for 90º Fittings

N/A 3 in

Hose Capacity for Industrial

N/A 16 in

Crimping Force

N/A 725 t

Opening Diameter

Opening Diameter [Max] without Dies

N/A 560 mm22.05 in

Opening Diameter [Max] with Dies

N/A 230 mm20.81 in

Opening Diameter By Die Size

N/A 180 mm7.08 in

Crimper Size

Length

N/A 86.1 in

Width

N/A 67.7 in

Height

N/A 72.9 in

Weight

N/A 13,646 lb

Specifications

Brand

N/A Kuriyama

Motor Info

N/A 10 HP (230 V) 3 PH

Type

N/A High Volume Crimper

Power

N/A 10 hp

Voltage

N/A 230 V

Phase

N/A Three

Die Series

N/A V119, V230, V380 & V101

Die Range

N/A 6 to 350 in

Hydraulic Fluid Type

N/A ISO 46

Hydraulic Fluid Amount

N/A 300L = 79.26 Gal.

Note for Die Range

N/A Reduction dies sold separately.
Large Diameter Dies possible upon request.

Control Mechanism

Control Mechanism

N/A
  • Large, full-color, touch-screen display
  • Stores up to 1,000 crimp specifications
  • Built-in crimp diameter calculator
  • USB port connection
  • Optional upgrades such as digital caliper, history data save, barcode reader, webcam and WiFi connection

Accessories

Included Accessories

N/A Production Quick Change Die Tool (KCPQCT-V250)
Electric Foot Pedal (PEDAL-ES)
Die Holder Base (12 pc.)
Fitting Orientation Protractorbr>Crimp Calculator

Optional Accessories

N/A Die Cart (24 pc.) DIECART-V119
ES4 Upgrades
Mounted Side Table (TABLE-KC)
Protection Net with Activation Switch
Custom Made Dies
Marking Dies
Back Limit Switch
Webcam ES4-WEBCAM