-
Specialty Products
specialty-products
-
Series A1243 Non-Toxic PVC Air Breathing Hose
A specially-designed non-toxic air breathing hose that provides low temperature flexibility and low odor.
-
Series A1263 Low Temperature Non-Toxic PVC Air Breathing Hose
This specially-designed non-toxic/low odor air breathing hose provides air service in extreme low temperature conditions.
-
Series A4164 Conductive PVC Air Hose with PVC Cover
Uniquely different PVC air hose that prevents static build-up without the need of a static wire.
-
Series A4176 Conductive PVC Air Hose with Polyurethane Cover
Uniquely different PVC air hose that prevents static build-up without the need of a static wire.
-
NAUTILUS™ Series K2W Weighted Aeration Tubing
A Special weighted Flexible PVC Tubing that is Ideal for Trouble free delivery of Air to Pond Aeration Systems.
-
Series K7000 Anti-Stat Blasting Tubing
A Specially Formulated Anti-static PVC Tubing for the Loading of Ammonium Nitrate/fuel oil Blasting agents used in the Mining and Construction Industries.
-
Series K5556 Polyurethane Lined Dry Ice Transfer Hose
Polyurethane Lined Dry Ice Transfer Hose.