Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A Specially Formulated Anti-static PVC Tubing for the Loading of Ammonium Nitrate/fuel oil Blasting agents used in the Mining and Construction Industries.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Series No.

Size Code

Inside Diameter

Approx. O.D.

Max. W.P

Approx. Wt. per 100 ft.

Approx. Mass per 100 m

Length/Coil

N/A 10 N/A 5/8 in16 mm N/A 55/64 in22 mm N/A 120 psi0.83 MPa N/A 17.5 lb N/A 25 kg N/A 200 ft61 m
N/A 12 N/A 3/4 in19 mm N/A 1 1/16 in27 mm N/A 120 psi0.83 MPa N/A 28.00 lb N/A 40 kg N/A 200 ft61 m
N/A 16 N/A 1 in25 mm N/A 1 21/64 in34 mm N/A 120 psi0.83 MPa N/A 38 lb N/A 55 kg N/A 300 ft91 m
N/A 20 N/A 1 1/4 in32 mm N/A 1 5/8 in41 mm N/A 120 psi0.83 MPa N/A 55 lb N/A 78 kg N/A 100 ft30 m
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1