A Specially Formulated Anti-static PVC Tubing for the Loading of Ammonium Nitrate/fuel oil Blasting agents used in the Mining and Construction Industries.
Unit of Measure
Construction
|
Features
|
Applications
|
Service Temperature Range
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
Features
Features |
N/A
|
Applications
Application |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A -30 ºF-35 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Size Code |
N/A 10 |
Inside Diameter |
N/A 5/8 in16 mm |
Approx. O.D. |
N/A 55/64 in22 mm |
Max. W.P |
N/A 120 psi0.83 MPa |
Approx. Wt. per 100 ft. |
N/A 17.5 lb |
Approx. Mass per 100 m |
N/A 25 kg |
Length/Coil |
N/A 200 ft61 m |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A K7000 |
Industry Standards/Certifications |
N/A Phthalate Free |
Type |
N/A Tubing |
Style |
N/A Mining and Construction Anti-Stat Blasting Tubing |
Material |
N/A PVC |
Note
Note |
N/A A new coil of tubing can have its pliancy restored by the application of heat before it is placed in service underground. This will facilitate handling and its attachment to pneumatic loading equipment. Steam or very hot water passed through the coiled tubing will remove the "set" from the new tubing and allow it to be straightened easily. The tubing should then be left to cool in the straight position. |



